How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| AF: | 0.19 | BF: | 0.41 |
| P: | 1.88 in | L: | 6.07 in |
| AA: | 9.38 | D: | 2.94 |
| T: | 1.25 | AE2: | 0.56 |
| V: | 1.94 in | BD: | 5.88 |
| LL: | 2.12 in | AJ: | 5.88 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 1.94 | H: | 0.53 in |
| U: | 0.75 in | LM: | 8.32 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Model Code: | 26YFC |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.883 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

