How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| LM: | 8.32 | BF: | 0.41 |
| AG: | 4.65 | T: | 1.25 |
| P: | 1.88 in | U: | 0.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| L: | 6.07 in | BD: | 5.88 |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | AK: | 4.5 |
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

