Grove Gear 26YFC-2-1.250-56C-80-L3
Part #:26YFC-2-1.250-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| L: | 6.07 in | I: | 4.34 in |
| G: | 1.94 | D: | 2.94 |
| BD: | 5.88 | LL: | 2.12 in |
| U: | 0.75 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LM: | 8.32 | AG: | 4.65 |
| P: | 1.88 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.25 |
| BE: | 0.38 in | AA: | 9.38 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 20 | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.577 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

