Grove Gear 26YFC-2-1.250-56C-80-L4
Part #:26YFC-2-1.250-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 5.88 | AB: | 4.32 |
| I: | 4.34 in | D: | 2.94 |
| P: | 1.88 in | H: | 0.53 in |
| T: | 1.25 | U: | 0.75 in |
| AF: | 0.19 | BF: | 0.41 |
| AA: | 9.38 | L: | 6.07 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Model Code: | 26YFC | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

