Grove Gear 26YFC-2-1.250-56C-80-L9
Part #:26YFC-2-1.250-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 1.88 in | AB: | 4.32 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AF: | 0.19 | G: | 1.94 |
| AA: | 9.38 | I: | 4.34 in |
| L: | 6.07 in | V: | 1.94 in |
| D: | 2.94 | BE: | 0.38 in |
| LM: | 8.32 | H: | 0.53 in |
| LL: | 2.12 in | U: | 0.75 in |
| T: | 1.25 | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.577 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

