Grove Gear 26YFC-2-1.438-140TC-10-L1
Part #:26YFC-2-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| G: | 1.94 | BF: | 0.41 |
| T: | 1.438 | D: | 2.94 |
| AA: | 9.38 | AB: | 4.32 |
| U: | 0.75 in | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 6.07 in | BD: | 5.88 |
| AJ: | 5.88 | LL: | 2.12 in |
| LM: | 8.32 | I: | 4.34 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.9 |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

