Grove Gear 26YFC-2-1.438-140TC-10-L2
Part #:26YFC-2-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.94 | V: | 1.94 in |
| AA: | 9.38 | AF: | 0.19 |
| T: | 1.438 | AE2: | 0.56 |
| AK: | 4.5 | AB: | 4.32 |
| AG: | 4.65 | LL: | 2.12 in |
| LM: | 8.32 | AJ: | 5.88 |
| I: | 4.34 in | U: | 0.75 in |
| BD: | 5.88 | L: | 6.07 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 175 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.9 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

