How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 4.65 | AK: | 4.5 |
| AJ: | 5.88 | LM: | 8.32 |
| BF: | 0.41 | D: | 2.94 |
| T: | 1.438 | AA: | 9.38 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | V: | 1.94 in |
| AB: | 4.32 | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

