How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| AK: | 4.5 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| T: | 1.438 | BF: | 0.41 |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 9.38 | AF: | 0.19 |
| AB: | 4.32 | L: | 6.07 in |
| U: | 0.75 in | I: | 4.34 in |
| AJ: | 5.88 | LM: | 8.32 |
| D: | 2.94 | G: | 1.94 |
| BD: | 5.88 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 26YFC |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Ratio: | 100:1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

