How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| BD: | 5.88 | L: | 6.07 in |
| AJ: | 5.88 | V: | 1.94 in |
| H: | 0.53 in | D: | 2.94 |
| G: | 1.94 | AG: | 4.65 |
| AE2: | 0.56 | LL: | 2.12 in |
| BF: | 0.41 | U: | 0.75 in |
| T: | 1.438 | BE: | 0.38 in |
| P: | 1.88 in | AF: | 0.19 |
| LM: | 8.32 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 2.625 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.386 | Bore Code: | 23 |
| Model Code: | 26YFC | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

