How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.94 |
| L: | 6.07 in | AJ: | 5.88 |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | U: | 0.75 in |
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AK: | 4.5 | AG: | 4.65 |
| T: | 1.438 | AB: | 4.32 |
| G: | 1.94 | LM: | 8.32 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio: | 100:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

