Grove Gear 26YFC-2-1.438-140TC-15
Part #:26YFC-2-1.438-140TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.438 | AG: | 4.65 |
| BE: | 0.38 in | D: | 2.94 |
| H: | 0.53 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.32 |
| AF: | 0.19 | U: | 0.75 in |
| V: | 1.94 in | AA: | 9.38 |
| BF: | 0.41 | L: | 6.07 in |
| G: | 1.94 | LM: | 8.32 |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output RPM: | 117 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | 26YFC | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

