Grove Gear 26YFC-2-1.438-140TC-15-L3
Part #:26YFC-2-1.438-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AK: | 4.5 | AF: | 0.19 |
| BD: | 5.88 | I: | 4.34 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | G: | 1.94 |
| T: | 1.438 | U: | 0.75 in |
| P: | 1.88 in | H: | 0.53 in |
| AA: | 9.38 | BF: | 0.41 |
| AB: | 4.32 | LM: | 8.32 |
| L: | 6.07 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Bore Code: | 23 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Ratio: | 15:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.92 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

