Grove Gear 26YFC-2-1.438-140TC-15-L9
Part #:26YFC-2-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AA: | 9.38 |
| LM: | 8.32 | P: | 1.88 in |
| BF: | 0.41 | G: | 1.94 |
| D: | 2.94 | LL: | 2.12 in |
| BE: | 0.38 in | I: | 4.34 in |
| AF: | 0.19 | BD: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
| U: | 0.75 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| T: | 1.438 | AB: | 4.32 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.92 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Model Code: | 26YFC |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

