Grove Gear 26YFC-2-1.438-140TC-20-L1
Part #:26YFC-2-1.438-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.32 |
| BE: | 0.38 in | D: | 2.94 |
| AE2: | 0.56 | LM: | 8.32 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 4.34 in | AJ: | 5.88 |
| LL: | 2.12 in | T: | 1.438 |
| U: | 0.75 in | AF: | 0.19 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AA: | 9.38 |
| BF: | 0.41 | P: | 1.88 in |
| AG: | 4.65 | L: | 6.07 in |
Technical Specifications
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 23 | Series Code: | OE |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.37 | Ratio: | 20:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

