Grove Gear 26YFC-2-1.438-140TC-20-L2
Part #:26YFC-2-1.438-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.438 |
| AG: | 4.65 | L: | 6.07 in |
| AF: | 0.19 | AB: | 4.32 |
| LM: | 8.32 | D: | 2.94 |
| BD: | 5.88 | AA: | 9.38 |
| P: | 1.88 in | I: | 4.34 in |
| U: | 0.75 in | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Model Code: | 26YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.37 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

