Grove Gear 26YFC-2-1.438-140TC-25-L1
Part #:26YFC-2-1.438-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AF: | 0.19 |
| AJ: | 5.88 | L: | 6.07 in |
| AB: | 4.32 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.94 | AE2: | 0.56 |
| AG: | 4.65 | AA: | 9.38 |
| I: | 4.34 in | U: | 0.75 in |
| V: | 1.94 in | LL: | 2.12 in |
| G: | 1.94 | P: | 1.88 in |
| T: | 1.438 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 70 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.95 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

