Grove Gear 26YFC-2-1.438-140TC-25-L2
Part #:26YFC-2-1.438-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| L: | 6.07 in | BD: | 5.88 |
| AK: | 4.5 | AG: | 4.65 |
| AB: | 4.32 | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.438 |
| G: | 1.94 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 4.34 in | AF: | 0.19 |
| U: | 0.75 in | AA: | 9.38 |
| LM: | 8.32 | D: | 2.94 |
| AE2: | 0.56 | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.95 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

