Grove Gear 26YFC-2-1.438-140TC-25-L9
Part #:26YFC-2-1.438-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| T: | 1.438 | AE2: | 0.56 |
| H: | 0.53 in | L: | 6.07 in |
| AK: | 4.5 | AA: | 9.38 |
| BD: | 5.88 | AF: | 0.19 |
| AG: | 4.65 | AJ: | 5.88 |
| AB: | 4.32 | LL: | 2.12 in |
| BE: | 0.38 in | I: | 4.34 in |
| BF: | 0.41 | P: | 1.88 in |
| LM: | 8.32 | V: | 1.94 in |
| D: | 2.94 | U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.95 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

