Grove Gear 26YFC-2-1.438-140TC-30-L2
Part #:26YFC-2-1.438-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BF: | 0.41 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.438 | AF: | 0.19 |
| AK: | 4.5 | LM: | 8.32 |
| G: | 1.94 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| H: | 0.53 in | L: | 6.07 in |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | LL: | 2.12 in |
| I: | 4.34 in | AJ: | 5.88 |
| AA: | 9.38 | AG: | 4.65 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.65 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

