Grove Gear 26YFC-2-1.438-140TC-30-L3
Part #:26YFC-2-1.438-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AJ: | 5.88 |
| G: | 1.94 | AK: | 4.5 |
| BF: | 0.41 | I: | 4.34 in |
| H: | 0.53 in | P: | 1.88 in |
| LM: | 8.32 | V: | 1.94 in |
| L: | 6.07 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| U: | 0.75 in | T: | 1.438 |
| BD: | 5.88 | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.65 |
| Series Code: | OE | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

