Grove Gear 26YFC-2-1.438-140TC-40-L1
Part #:26YFC-2-1.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LM: | 8.32 |
| AB: | 4.32 | AJ: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| V: | 1.94 in | BF: | 0.41 |
| L: | 6.07 in | U: | 0.75 in |
| BE: | 0.38 in | AA: | 9.38 |
| I: | 4.34 in | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| T: | 1.438 | G: | 1.94 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 40:1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

