Grove Gear 26YFC-2-1.438-140TC-40-L2
Part #:26YFC-2-1.438-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| I: | 4.34 in | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | AA: | 9.38 |
| U: | 0.75 in | AB: | 4.32 |
| D: | 2.94 | P: | 1.88 in |
| LL: | 2.12 in | L: | 6.07 in |
| G: | 1.94 | LM: | 8.32 |
Technical Specifications
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

