Grove Gear 26YFC-2-1.438-140TC-40-L3
Part #:26YFC-2-1.438-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 4.5 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | I: | 4.34 in |
| U: | 0.75 in | L: | 6.07 in |
| BD: | 5.88 | D: | 2.94 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | BF: | 0.41 |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AG: | 4.65 | LM: | 8.32 |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Bore Code: | 23 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

