Grove Gear 26YFC-2-1.438-140TC-5-L1
Part #:26YFC-2-1.438-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AE2: | 0.56 | AB: | 4.32 |
| BD: | 5.88 | BF: | 0.41 |
| G: | 1.94 | U: | 0.75 in |
| P: | 1.88 in | AK: | 4.5 |
| AF: | 0.19 | LL: | 2.12 in |
| BE: | 0.38 in | I: | 4.34 in |
| V: | 1.94 in | L: | 6.07 in |
| H: | 0.53 in | AA: | 9.38 |
| LM: | 8.32 | T: | 1.438 |
Technical Specifications
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.8 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Model Code: | 26YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

