Grove Gear 26YFC-2-1.438-140TC-5-L4
Part #:26YFC-2-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
| L: | 6.07 in | AB: | 4.32 |
| T: | 1.438 | AJ: | 5.88 |
| LL: | 2.12 in | AK: | 4.5 |
| G: | 1.94 | V: | 1.94 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | P: | 1.88 in |
| LM: | 8.32 | AA: | 9.38 |
| D: | 2.94 | AE2: | 0.56 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Service Factor: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output RPM: | 339 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

