Grove Gear 26YFC-2-1.438-140TC-5-L9
Part #:26YFC-2-1.438-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| P: | 1.88 in | BF: | 0.41 |
| AF: | 0.19 | D: | 2.94 |
| AB: | 4.32 | AJ: | 5.88 |
| LM: | 8.32 | BE: | 0.38 in |
| U: | 0.75 in | LL: | 2.12 in |
| AG: | 4.65 | H: | 0.53 in |
| L: | 6.07 in | AA: | 9.38 |
| I: | 4.34 in | V: | 1.94 in |
| AK: | 4.5 | T: | 1.438 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 26YFC |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.8 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

