How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | H: | 0.53 in |
| L: | 6.07 in | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.94 | LM: | 8.32 |
| AG: | 4.65 | AA: | 9.38 |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| AE2: | 0.56 | U: | 0.75 in |
| AB: | 4.32 | I: | 4.34 in |
| AF: | 0.19 | AK: | 4.5 |
| D: | 2.94 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 35 | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 1.08 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Series Code: | OE | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

