How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 4.5 |
| U: | 0.75 in | LL: | 2.12 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AA: | 9.38 | AG: | 4.65 |
| P: | 1.88 in | BE: | 0.38 in |
| D: | 2.94 | V: | 1.94 in |
| AB: | 4.32 | T: | 1.438 |
| LM: | 8.32 | BF: | 0.41 |
| I: | 4.34 in | BD: | 5.88 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.08 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 35 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

