How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| U: | 0.75 in | V: | 1.94 in |
| L: | 6.07 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 1.88 in | T: | 1.438 |
| D: | 2.94 | AK: | 4.5 |
| BF: | 0.41 | I: | 4.34 in |
| LM: | 8.32 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AF: | 0.19 | AA: | 9.38 |
| G: | 1.94 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.883 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Ratio: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

