How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| T: | 1.438 | V: | 1.94 in |
| D: | 2.94 | P: | 1.88 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | I: | 4.34 in |
| L: | 6.07 in | LL: | 2.12 in |
| U: | 0.75 in | G: | 1.94 |
| AF: | 0.19 | BE: | 0.38 in |
| AB: | 4.32 | AE2: | 0.56 |
| AA: | 9.38 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 23 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.883 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

