Grove Gear 26YFC-2-1.438-140TC-7.5-L2
Part #:26YFC-2-1.438-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 9.38 |
| AB: | 4.32 | AF: | 0.19 |
| L: | 6.07 in | D: | 2.94 |
| AE2: | 0.56 | I: | 4.34 in |
| BE: | 0.38 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| H: | 0.53 in | BD: | 5.88 |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.88 in | AJ: | 5.88 |
| LM: | 8.32 | V: | 1.94 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Model Code: | 26YFC |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

