Grove Gear 26YFC-2-1.438-140TC-7.5-L3
Part #:26YFC-2-1.438-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AB: | 4.32 | AJ: | 5.88 |
| AE2: | 0.56 | AA: | 9.38 |
| V: | 1.94 in | AG: | 4.65 |
| T: | 1.438 | D: | 2.94 |
| BE: | 0.38 in | LM: | 8.32 |
| H: | 0.53 in | P: | 1.88 in |
| AF: | 0.19 | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.41 |
| L: | 6.07 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

