Grove Gear 26YFC-2-1.438-140TC-7.5-L4
Part #:26YFC-2-1.438-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 4.5 |
| P: | 1.88 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.438 | V: | 1.94 in |
| H: | 0.53 in | I: | 4.34 in |
| AJ: | 5.88 | L: | 6.07 in |
| D: | 2.94 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| LM: | 8.32 | AA: | 9.38 |
| U: | 0.75 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

