How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| U: | 0.75 in | AF: | 0.19 |
| AG: | 4.65 | I: | 4.34 in |
| P: | 1.88 in | L: | 6.07 in |
| D: | 2.94 | AK: | 4.5 |
| LM: | 8.32 | T: | 1.438 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AB: | 4.32 |
| AA: | 9.38 | LL: | 2.12 in |
| BF: | 0.41 | AE2: | 0.56 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Ratio: | 80:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

