How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.94 | G: | 1.94 |
| P: | 1.88 in | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | BF: | 0.41 |
| AB: | 4.32 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.12 in |
| LM: | 8.32 | AA: | 9.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

