How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.65 |
| V: | 1.94 in | G: | 1.94 |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 8.32 | I: | 4.34 in |
| H: | 0.53 in | AK: | 4.5 |
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AF: | 0.19 | BE: | 0.38 in |
| P: | 1.88 in | T: | 1.438 |
| AA: | 9.38 | L: | 6.07 in |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

