How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| LM: | 8.32 | AF: | 0.19 |
| U: | 0.75 in | BF: | 0.41 |
| LL: | 2.12 in | I: | 4.34 in |
| AK: | 4.5 | T: | 1.438 |
| AJ: | 5.88 | AA: | 9.38 |
| L: | 6.07 in | AE2: | 0.56 |
| D: | 2.94 | P: | 1.88 in |
| BD: | 5.88 | G: | 1.94 |
| AB: | 4.32 | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.577 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

