How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AF: | 0.19 |
| AG: | 4.65 | T: | 1.438 |
| AA: | 9.38 | AE2: | 0.56 |
| BD: | 9 | U: | 0.75 in |
| AJ: | 7.25 | I: | 4.34 in |
| L: | 6.07 in | LL: | 2.12 in |
| BE1: | 0.5 in | AB: | 4.32 |
| D: | 2.94 | L1: | 9.32 in |
| BF: | 0.53 | G: | 1.94 |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.9 | Series Code: | OE |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

