How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AG: | 4.65 |
| T: | 1.438 | BE1: | 0.5 in |
| L: | 6.07 in | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.88 in | AA: | 9.38 |
| I: | 4.34 in | U: | 0.75 in |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| V: | 1.94 in | AB: | 4.32 |
| AJ: | 7.25 | D: | 2.94 |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.9 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

