How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | G: | 1.94 |
| BD: | 9 | LL: | 2.12 in |
| I: | 4.34 in | L1: | 9.32 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| U: | 0.75 in | T: | 1.438 |
| BF: | 0.53 | V: | 1.94 in |
| AA: | 9.38 | AB: | 4.32 |
| AK: | 8.5 | D: | 2.94 |
| AG: | 4.65 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Model Code: | 26YFC | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.9 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

