How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L1: | 9.32 in |
| T: | 1.438 | L: | 6.07 in |
| H: | 0.53 in | I: | 4.34 in |
| AF: | 0.19 | LL: | 2.12 in |
| D: | 2.94 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AJ: | 7.25 | AE2: | 0.56 |
| V: | 1.94 in | BE1: | 0.5 in |
| AG: | 4.65 | G: | 1.94 |
| AA: | 9.38 | U: | 0.75 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.386 | Model Code: | 26YFC |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

