How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| L: | 6.07 in | AK: | 8.5 |
| AF: | 0.19 | AB: | 4.32 |
| BD: | 9 | AA: | 9.38 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| LL: | 2.12 in | BE1: | 0.5 in |
| H: | 0.53 in | L1: | 9.32 in |
| P: | 1.88 in | AG: | 4.65 |
| AJ: | 7.25 | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Model Code: | 26YFC |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

