How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| P: | 1.88 in | AG: | 4.65 |
| D: | 2.94 | LL: | 2.12 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BF: | 0.53 |
| H: | 0.53 in | U: | 0.75 in |
| AF: | 0.19 | AA: | 9.38 |
| BE1: | 0.5 in | I: | 4.34 in |
| L1: | 9.32 in | T: | 1.438 |
| AK: | 8.5 | L: | 6.07 in |
| AB: | 4.32 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Motor Frame Size: | 180TC | Output RPM: | 117 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Series Code: | OE | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

