How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.94 |
| L1: | 9.32 in | T: | 1.438 |
| BE1: | 0.5 in | AG: | 4.65 |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | AF: | 0.19 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BD: | 9 |
| LL: | 2.12 in | AB: | 4.32 |
| AA: | 9.38 | AJ: | 7.25 |
| AE2: | 0.56 | BF: | 0.53 |
| I: | 4.34 in | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.92 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

