How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | I: | 4.34 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.438 | BF: | 0.53 |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | BD: | 9 |
| AF: | 0.19 | AA: | 9.38 |
| AJ: | 7.25 | G: | 1.94 |
| V: | 1.94 in | L1: | 9.32 in |
| L: | 6.07 in | LL: | 2.12 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.92 | Output Diameter (in): | 1.438 in |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

