How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| V: | 1.94 in | AB: | 4.32 |
| L1: | 9.32 in | D: | 2.94 |
| H: | 0.53 in | U: | 0.75 in |
| I: | 4.34 in | AE2: | 0.56 |
| AF: | 0.19 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 2.12 in | L: | 6.07 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | T: | 1.438 |
| P: | 1.88 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.37 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

