How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| G: | 1.94 | I: | 4.34 in |
| L: | 6.07 in | V: | 1.94 in |
| AF: | 0.19 | AA: | 9.38 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AE2: | 0.56 | D: | 2.94 |
| LL: | 2.12 in | T: | 1.438 |
| L1: | 9.32 in | H: | 0.53 in |
| U: | 0.75 in | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.37 | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output RPM: | 87.5 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

