How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | V: | 1.94 in |
| I: | 4.34 in | AJ: | 7.25 |
| T: | 1.438 | H: | 0.53 in |
| D: | 2.94 | AG: | 4.65 |
| L: | 6.07 in | AK: | 8.5 |
| AB: | 4.32 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| L1: | 9.32 in | LL: | 2.12 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.19 | P: | 1.88 in |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.95 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

