How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| I: | 4.34 in | AJ: | 7.25 |
| L1: | 9.32 in | D: | 2.94 |
| P: | 1.88 in | T: | 1.438 |
| AK: | 8.5 | U: | 0.75 in |
| G: | 1.94 | BE1: | 0.5 in |
| AE2: | 0.56 | AA: | 9.38 |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AG: | 4.65 |
| AB: | 4.32 | L: | 6.07 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.95 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

